Catalog navigation
If you want to reset the configuration, please click on the button "Control cabinet systems" which is located under the bold type code.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order no.
W61.1.1.1.1.1.1.1.1.1.K.K
level of detail of the representation
Explosion protection
Operating manual / Maintenance intervals
PDF
Measuring insert - Connection
Please specify size
Measuring insert - Detector
Measuring insert - Circuit type
Measuring insert - Accuracy
Measuring insert - Accuracy
Measuring insert - Diameter
mm
Measuring insert - Diameter
mm
Length HL
30 mm
Measuring insert - Length
mm
Measuring insert - Length
mm
Cable length
mm
Cable length
mm
Cable - Material
Cable - Material list
PDF
Cable - Material
Fastening mounting block
Pipeline size (DN_________ |_________)
Documentation
Documentation / Work certificate
Documentation / Calibration
Custom Tariff numbers Thermometer
90251900
Weight
9.380 g
Download CAD models
Previews
3D
Dimension
2D
Some options are not displayed optically