Catalog navigation
If you want to reset the configuration, please click on the button "Control cabinet systems" which is located under the bold type code.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order no.
W40.1.1.1.1.1.1.1.K.1.K.K
level of detail of the representation
Explosion protection
Operating manual / Maintenance intervals
PDF
Measuring insert - Connection
Transmitter - Type
Measuring insert - Detector
Measuring insert - circuit type
Measuring insert - Accuracy
Measuring insert - Accuracy
Connection head - Type
Thermowell - Length
mm
Thermowell - Length
mm
Thermowell - Cone
mm
Thread
M14 x 1.5
Bore
3.5 mm
Thermowell - Diameter
Thermowell - Diameter
Thermowell - Diameter tip
mm
Weld-in connection piece (ØD / LS / Ød)
mm
Thermowell - Material
Thermowell - Material list
PDF
Thermowell - Material
Documentation
Documentation / Material certificate
Documentation / Calibration
Documentation / Strength calculation
Custom Tariff numbers Thermometer
90251900
Weight
846.430 g
Download CAD models
Previews
3D
Dimension
2D
Some options are not displayed optically