Catalog navigation
If you want to reset the configuration, please click on the button "Control cabinet systems" which is located under the bold type code.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order no.
W22.1.1.1.1.1.1.1.D.A.1.B1.1.K.K.K
level of detail of the representation
Explosion protection
Operating manual / Maintenance intervals
PDF
Measuring insert - Connection
Transmitter - Type
Measuring insert - Detector
Measuring insert - Circuit type
Measuring insert - Accuracy
Measuring insert - Accuracy
Connection head - Type
Thermowell - Overall length
305 mm
Thermowell - Immersion length
Thermowell - Immersion length
mm
Thermowell - Immersion length
mm
Thermowell - Immersion length
mm
Thermowell - Diameter
mm
Thermowell - Diameter
mm
Flange - Standard
Flange - Nominal size
Flange - Pressure rating
Flange - Pressure rating
Flange - Sealing surface
Thermowell - Material
Thermowell - Material list
PDF
Thermowell - Material
Thermowell - Coating
Thermowell - Coating
Documentation
Documentation / Material certificate
Documentation / Calibration
Documentation / Strength calculation
Custom Tariff numbers Thermometer
90251900
Weight
1170.350 g
Download CAD models
Previews
3D
Dimension
2D
Some options are not displayed optically