Catalog navigation
Code
If you want to reset the configuration, please click on the button "Control cabinet systems" which is located under the bold type code.
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Order no.
T43.1.1.1.1.1.K.K
level of detail of the representation
Explosion protection
Operating manual / Maintenance intervals
PDF
Measuring insert - Connection
Transmitter - Type
Measuring insert - Thermocouple(s)
Measuring insert - Thermocouple type
Measuring insert - Thermocouple type
Connection head - Type
Thermowell - Overall length
mm
Thermowell - Overall length
mm
Thermowell - Material
Thermowell - Material list
PDF
Thermowell - Material
Documentation
Documentation / Material certificate
Documentation / Calibration
Custom Tariff numbers Thermometer
90251900
Weight
335.378 g
Descarga de modelos CAD
Previews
3D
Dimensión
2D
Code
Some options are not displayed optically