카탈로그 탐색
암호
If you want to reset the configuration, please click on the button "Control cabinet systems" which is located under the bold type code.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Order no.
T31.1.1.1.1.1.1.1.1.1.K.K
level of detail of the representation
Explosion protection
Operating manual / Maintenance intervals
PDF
Measuring insert - Connection
Transmitter - Type
Measuring insert - Thermocouple(s)
Measuring insert - Thermocouple type
Measuring insert - Thermocouple type
Measuring insert - Accuracy
Connection head - Type
Thermowell - Overall length
307 mm
Thermowell - Necktube length
Thermowell - Necktube length
mm
Thermowell - Immersion length
mm
Thermowell - Immersion length
mm
Thermowell - Diameter
mm
Thermowell - Diameter
mm
Thermowell - Diameter tip
Ø 6 mm
Screw-in stud
Screw-in stud
Thermowell - Material
Thermowell - Material list
PDF
Thermowell - Material
Documentation
Documentation / Material certificate
Documentation / Calibration
Documentation / Strength calculation
Custom Tariff numbers Thermometer
90251900
Weight
514.350 g
CAD모델 다운로드
미리보기
3D
치수도
2D
암호
Some options are not displayed optically
카탈로그 정보